Dual Axis Gyro - LPY530AL - 300°/s

Replacement: None. We no longer carry this IC, but check out our sensors category for more gyros. This page is for reference only.

This is a low-power dual axis (pitch and yaw) gyro with a ±300°/s maximum range. Options include integrated low pass filters and embedded power down and self-test features. Both x and z outputs are analog, and a 4x amplified output signal is also available for both axes. Comes in an LGA-16 package.

  • 2.7 to 3.6VDC supply
  • Dual axis pitch and yaw sensing
  • ±300°/s output
  • Low power consumption
  • Wide operating temperature range (-40°C to +85°C)
  • High stability overtemperature
  • Embedded power-down feature
  • Analog angular-rate outputs
  • 4x amplified analog outputs
  • Integrated low pass filters
  • Embedded self test
  • High shock survivability

Customer Comments

  • hello all..
    Iam using LPY5150AL Breakout gyro. I have connected to a PIC16F877A microcontroller.The problem is that iam getting outputs of gyro around 1100 -1300 deg/sec when i rotate the axes.I donot know whether these values are correct are not??can anyone help me out..!
    The formula used is:
    X_deg=((V_out-V_reference)*5000/1024)/(sensitivity)
    where v_ref=1.23 as suggested in datasheet.
    THANKS ALOT..!

Customer Reviews

No reviews yet.