Creative Commons images are CC BY-NC-SA 3.0

Retired RETIRED

This product has been retired from our catalog and is no longer for sale.

This page is made available for those looking for datasheets and the simply curious. Please refer to the description to see if a replacement part is available.

Replacement: None. There is no direct replacement for this board. This page is for reference only.

Description: Prototype board for the MSP430F249 microcontroller with power supply circuit, crystal oscillator circuit, JTAG port, and RS232 interface.

Features:

  • MCU: MSP430F249 with 60K Bytes Program Flash, 256 Bytes data Flash, 2K Bytes RAM
  • JTAG connector
  • RS232 driver + DB9 conector
  • User button
  • Power supply LED
  • User status LED
  • 32,768 Hz oscillator crystal
  • Optional high frequency crystal (socket)
  • RESET button
  • RST/NMI pin pull-up
  • External power supply jack for AC or DC power supply
  • Voltage regulator + power supply filtering capacitor
  • Extension headers for each uC pin
  • Prototype area with 0.1" step, Vcc + GND bus
  • PCB: FR-4, 1.5 mm (0,062"), green soldermask, white silkscreen component print

Dimensions: 100x80 mm (3.9x3.15")

Documents:

Comments 0 comments


Related Products