Retired Product

This product has been retired from our catalog and is no longer for sale. This page is made available for those looking for datasheets and the simply curious.

Creative Commons images are CC BY-NC-SA 3.0

Description: Replacement: None. We are no longer carrying this kit, but have a look at our robotics category for more robo-fun! This page is for reference only.

The Boe-Bot is a popular robotics kit based on Parallax’s BASIC Stamp 2 microcontroller. Over 90,000 Boe-Bot robots are in use by hobbyists, educators and students around the world. Starting with basic movement and proceeding to sensor-based projects, customers quickly learn how the Boe-Bot is expandable for many different robotic projects. No previous robotics, electronics or programming experience is necessary.

What really makes the Boe-Bot unique is the BASIC Stamp microcontroller’s flexibility of programming when coupled with breadboard circuit construction. Following along in Robotics with the Boe-Bot, users quickly learn about embedded projects, from wiring and components to programming and mechanical dependencies. The Robotics text includes 41 activities for the Boe-Bot Robot with structured PBASIC 2.5 source code support and bonus challenges with solutions in each chapter.

Kit Includes:

  • BASIC Stamp 2 Microcontroller
  • Board of Education Development Board - Serial Version
    • Breadboard area
    • 9-pin serial connector
    • Powered via 9V battery or 9VDC power supply
    • Reset circuit
    • Power indicator LED
  • Robotics with Boe-Bot Text

    • Spiral Bound - 364 pages
  • Sensors (contact, infrared, and visible light)
  • Hardware
    • High-quality aluminum chassis
    • Motors
    • Wheels
    • Various mechanical parts to assemble the robot’s body
  • A set of passive components (wires, resistors, capacitors)
  • USB to Serial (RS232) Adapter
  • USB A to Mini-B Cable

Customers Also Purchased

Customer Comments

Customer Reviews

No reviews yet.