Screw Terminal 3.5mm Pitch - 2-Pin - Green

Replacement:PRT-08084. This product was retired because the device was physically larger than the standard screw terminal, even though the pitch was the same. This page is for reference only.

This is a green screw terminal with two 3.5mm pitch pins. This connector is rated up to 12A and 300V. The terminal can accept 30 to 14 AWG wire.

Watch out though! While 3.5mm is the most common pitch for screw terminals, it will not fit standard 0.1" perf boards.

Note: This connector has interlocking connectors on both sides, but it will not mate with our other (blue) screw terminals. This connector is also a bit taller than the blue connector.

Customer Comments

Customer Reviews

No reviews yet.