Retired Product

This product has been retired from our catalog and is no longer for sale. This page is made available for those looking for datasheets and the simply curious.

Creative Commons images are CC BY 2.0

Description: Replacement: None. We don’t currently have a replacement, but are working on it. This page is for reference only.

The Rhino LiPo is a hardy little battery pack. They managed to pack a constant discharge rate of 20C into this battery. For its size, it has one of the highest discharge rates on the market. This is an excellent choice for projects that don’t use a lot of energy but need a lot of current for short amounts of time and need to be small.

The battery has two cells and outputs 7.4V storing 460mAh of charge. Because this is a dual cell battery pack, a special charger is needed. This battery is not compatible with single cell chargers. A compatible charger is listed below.

Features:

  • 7.4V 2-cell pack
  • 460mAh capacity
  • 30C peak discharge rate (15 sec max)
  • 20C continuous discharge rate
  • 2C max charge rate
  • High power output to size ratio

Dimensions: 2.05 x 1.18 x 0.31” (52 x 30 x 8mm)

Weight: 28.5g (1.01oz)

Customer Comments

  • “…A compatible charger is listed below” - Ok where?

    • Sorry everyone, we retired the old charger, but we have a new one on the way. We should have the new one in a few weeks, but it could be longer.

  • Just a heads up that it isn’t listed below.
    “A compatible charger is listed below.”

Customer Reviews

No reviews yet.