Retired Product

This product has been retired from our catalog and is no longer for sale. This page is made available for those looking for datasheets and the simply curious.

Creative Commons images are CC BY 2.0

Description: Replacement: None. We are no longer able to get these. This page is for reference only.

This high discharge LiPo is great for anything R/C, robotic and any other portable application. For the price and quality, this is an excellent choice for anything that requires a small battery with a lot of punch. The voltage is low enough not to tax your regulating circuits, and the discharge rate is high enough to accomodate a lot of electronics and a few small motors.

The battery has two cells and outputs 7.4V storing 1000mAh of charge. Because this is a dual cell battery pack, a special charger is needed. This battery is not compatible with single cell chargers. A compatible charger is listed below.

Features:

  • 7.4V 2-cell pack
  • 1000mAh of charge
  • 30C continuous discharge rate
  • 40C peak discharge rate (10 sec)
  • JST-XH charge plug
  • XT60 discharge plug

Dimensions: 2.87 x 1.34 x 0.47” (73 x 34 x 12mm)

Weight: 64g (2.26oz)

Customer Comments

  • So…about that charger. It’s not showing up as Related for any of these packs…You may wish to remedy that. ;)

Customer Reviews

No reviews yet.