This product has been retired from our catalog and is no longer for sale. View the updated version below. PRT-17260

Qwiic Cable - 50mm
PRT-14426

Qwiic Cable - 50mm

SKU: PRT-14426
Out of stock
SKU
PRT-14426

This product has been retired from our catalog and is no longer for sale. View the updated version below. PRT-17260

Product Overview

This is a 50mm long 4-conductor cable with 1mm JST termination. It’s designed to connect Qwiic enabled components together but can be used for other applications as well.

Each Qwiic Cable's wires have been color coded to red, black, blue and yellow.


The SparkFun Qwiic connect system is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Hookup Accessories

Features & Specs

  • Dimensions: 50mm (1.96") Length

Customer Reviews

Qwiic Cable - 50mm
Qwiic Cable - 50mm PRT-14426
$0.95 retail price.

Available Discounts

  • $0.90 | 25+ units
  • $0.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing