This product has been retired from our catalog and is no longer for sale.

Resistor 100Ohms ±5% 1/6W PTH
COM-30158

Resistor 100Ohms ±5% 1/6W PTH

SKU: COM-30158

A basic 100 Ohms, 1/6th Watt, ±5% tolerance PTH resistor. Commonly used in breadboards and perf boards.

Out of stock
SKU
COM-30158

This product has been retired from our catalog and is no longer for sale.

Helpful Documentation

Product Overview

A basic 100 Ohms, 1/6th Watt, ±5% tolerance PTH resistor. Commonly used in breadboards and perf boards.

Note: Sold as singles.

Features & Specs

  • Resistance: 100 Ohms
  • Tolerance: ±5%
  • Power (Watts): 0.167W, 1/6W
  • Composition: Carbon Film
  • Features: Automotive AEC-Q200
  • Temperature Coefficient: -500/ +350ppm/°C
  • Operating Temperature: -55°C ~ 155°C
  • Dimensions: 0.075" Dia x 0.134" L (1.90mm x 3.40mm)
  • Number of Terminations: 2
  • Mfg #: CFR-12JB-52-100R

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Resistor 100Ohms ±5% 1/6W PTH
Resistor 100Ohms ±5% 1/6W PTH COM-30158
$0.1 retail price.

Available Discounts

  • $0.09 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing