The SparkFun LP55231 LED Driver Breakout is a self-contained solution for developing and deploying the nine-channel I2C LED controller. Remarkably simple, the breakout is equipped primarily with just the LP55231 LED controller IC, plus three RGB LEDs.
It also features pads and jumpers for replacing the onboard LEDs with external ones, and configuring the I2C bus, which allows you to daisy-chain up to four LP55231s. This breakout drives the LEDs using Pulse Width Modulation (PWM), so it is well-suited for variable intensity and color-mixing applications!
Valid until 2/9 11:59pm
Weekly Deal will run until Thursday, February 9, 2022 at 11:59 p.m. MT. No rainchecks or backorders will be allowed. We will not be allowing the combining of orders during this sale.