Actobotics Kit - ActoBitty 2

ROB-13047
29.95
3
Favorited Favorite 7
Actobotics Kit - Channel Slider Kit

ROB-13140
119.95
Favorited Favorite 5
Actobotics Channel Mount - Arduino (pair)

ROB-13049
1.95
Favorited Favorite 1
Actobotics Channel Mount - Raspberry Pi (pair)

ROB-13050
1.95
Favorited Favorite 1
Stepper Motor Mount - NEMA 14 (Actobotics)

ROB-12988
6.95
Favorited Favorite 1
Stepper Motor Mount - NEMA 17 (Actobotics)

ROB-12987
7.5
2
Favorited Favorite 3
Stepper Motor Mount - NEMA 23 (Actobotics)

ROB-12989
7.95
1
Favorited Favorite 2
Actobotics Kit - Nomad 4WD Off-Road Chassis

ROB-13141
279.95
2
Favorited Favorite 2
Standard Gripper Kit A - Channel Mount

ROB-13174
9.95
3
Favorited Favorite 5
Motor Mount - B Style

ROB-12400
4.99
Favorited Favorite 0
Hex Key - 7/64" (Ball End)

ROB-12609
1.49
Favorited Favorite 0
Beam Crossover Adapter

ROB-12486
2.99
Favorited Favorite 0
Hub Mount - 45 Degrees

ROB-12188
4.99
Favorited Favorite 0
Hub Adapter - 0.625" to 0.77"

ROB-12167
4.99
Favorited Favorite 0
Channel Bracket B

ROB-12186
4.99
Favorited Favorite 0
Single Channel - 90 Degree Angle (short)

ROB-12287
1.99
Favorited Favorite 0
Hub Spacer - 1/8" (Solid)

ROB-12345
1.49
Favorited Favorite 0
Crossover Plate A

ROB-12194
5.99
Favorited Favorite 0
Hub Spacer - 1"

ROB-12421
1.99
Favorited Favorite 0
Surface Mount Adapter A

ROB-12557
3.99
Favorited Favorite 1
Hub Spacer - 3/8"

ROB-12401
1.39
Favorited Favorite 0
Motor Mount - Swivel Mount

ROB-12271
3.99
Favorited Favorite 2
Hub Spacer - 1/8"

ROB-12284
0.99
Favorited Favorite 0
Hub Spacer - 1/4"

ROB-12159
1.19
Favorited Favorite 0
Hub Mount - Quad (Mount B)

ROB-12255
4.99
Favorited Favorite 0
Hub Mount - Quad (Mount C)

ROB-12222
5.99
1
Favorited Favorite 1
Skate Wheel - 4.90 (Orange)

ROB-12280
4.99
Favorited Favorite 1
Skate Wheel - 4.90 (Blue)

ROB-12556
4.99
Favorited Favorite 1
Beam Attachment Blocks - 4 pack

ROB-12492
4.99
Favorited Favorite 3
Skate Wheel - 2.975 (Gray)

ROB-12139
2.59
Favorited Favorite 1
Bearing Mount - Pillow Block Round (1" Bore)

ROB-12267
8.49
Favorited Favorite 0
Bearing Mount - Pillow Block (5/8" Bore)

ROB-12541
7.49
Favorited Favorite 0
Bearing Mount - Pillow Block (1/4" Bore)

ROB-12333
5.99
2
Favorited Favorite 3
Precision Disc Wheel - 6" (Black)

ROB-12385
5.49
Favorited Favorite 0
Heavy Duty Wheel - 4"

ROB-12124
6.99
1
Favorited Favorite 0
Attachment Blocks - 12 pack

ROB-12531
9.99
Favorited Favorite 1
Channel Bracket C

ROB-12266
3.99
Favorited Favorite 0
Hub Mount - Quad (Mount A)

ROB-12353
4.99
Favorited Favorite 0
Aluminum Channel - 3.75"

ROB-12169
4.49
Favorited Favorite 0
Channel Tube Clamp - 1" Bore

ROB-12270
5.99
Favorited Favorite 1
Aluminum Channel - 4.50"

ROB-12122
4.99
Favorited Favorite 0
Channel Slider B (pair)

ROB-12560
4.49
Favorited Favorite 0
PVC Clamp Hub B - 1.315"

ROB-12592
9.99
Favorited Favorite 0
Aluminum Channel - 12"

ROB-12221
9.99
Favorited Favorite 0
Motor Mount - Swivel Clamp (22mm)

ROB-12192
5.99
Favorited Favorite 0
Channel Slider D (pair)

ROB-12562
3.99
Favorited Favorite 0
Channel Slider F (pair)

ROB-12564
3.49
Favorited Favorite 0
Aluminum Beam - 1.54" (pair)

ROB-12327
2.39
Favorited Favorite 2