SparkFun Learn to Solder - Simon Says

KIT-13708
39.95
4
Favorited Favorite 4
Solder-Mate Solder Dispenser

TOL-14232
11.95
Favorited Favorite 1
Weller WLC100 Soldering Station

TOL-14228
44.95
Favorited Favorite 1
SparkFun Simon Tilts - Through-Hole Soldering Kit

KIT-12634
34.95
Favorited Favorite 3
Weller Portasol Butane Soldering Iron Kit

TOL-14226
59.95
Favorited Favorite 3
Solder Tip Polishing Bar

TOL-14233
12.95
Favorited Favorite 3
SparkFun Simon Says - Through-Hole Soldering Kit

KIT-10547
24.95
28
Favorited Favorite 9
Learn to Program with Scratch

BOK-12902
24.95
1
Favorited Favorite 1
Solder Vacuum

TOL-13203
4.95
6
Favorited Favorite 14
Hakko FX888D Soldering Station

TOL-11704
99.95
45
Favorited Favorite 40
Lithium Ion Battery - 18650 Cell (2600mAh, Solder Tab)

PRT-13189
6.5
2
Favorited Favorite 7
Soldering Tip - Weller - Conical (ST6)

TOL-14231
4.95
Favorited Favorite 0
Solder Leaded - 15-gram Tube

TOL-09162
1.95
Favorited Favorite 1
Solder Wick #2 5ft. - Generic

TOL-09327
2.49
4
Favorited Favorite 11
SparkFun WeevilEye - Beginner Soldering Kit

KIT-10723
9.95
8
Favorited Favorite 13
Solder Leaded - 100-gram Spool

TOL-09161
5.95
2
Favorited Favorite 10
Solder Wick #2 25ft. - TechSpray

TOL-08775
16.95
1
Favorited Favorite 10
Invent To Learn: Making, Tinkering, and Engineering in the Class

BOK-12006
29.95
Favorited Favorite 3
Solder Paste - 50g (Lead Free)

TOL-12878
16.95
6
Favorited Favorite 11
Solder Lead Free - 100-gram Spool

TOL-09325
7.95
6
Favorited Favorite 15
Soldering Tip - Weller - Flat (ST3)

TOL-14230
4.95
Favorited Favorite 0
Soldering Tip - Weller - Standard (ST1)

TOL-14229
4.95
Favorited Favorite 0
SolderPro 50 Butane Soldering Iron Kit

TOL-09450
27.9500 24.95
Favorited Favorite 4
Solder Lead Free - 15-gram Tube

TOL-09163
3.5
2
Favorited Favorite 3
Solder - 1/4lb Spool (0.032") Special Blend

TOL-10243
24.95
2
Favorited Favorite 11
Solder Tip Tinner and Cleaner

TOL-13246
9.95
3
Favorited Favorite 20
Solder - 1/4lb Spool (0.020") Special Blend

TOL-10242
29.95
5
Favorited Favorite 7
Butane Soldering Tip - Weller - Double Flat (1.0mm)

TOL-14227
9.95
Favorited Favorite 0
Solder : Time II Watch Kit

KIT-11488
59.95
3
Favorited Favorite 11
SparkFun Solder-able Breadboard - Large

PRT-12699
8.95
3
Favorited Favorite 7
DIP Sockets Solder Tail - 8-Pin

PRT-07937
0.5
2
Favorited Favorite 9
SparkFun Solder-able Breadboard - Mini

PRT-12702
2.95
10
Favorited Favorite 14
DIP Sockets Solder Tail - 14-Pin 0.3"

PRT-07939
0.5
Favorited Favorite 0
DIP Sockets Solder Tail - 16-Pin 0.3"

PRT-07938
0.5
Favorited Favorite 2
DIP Sockets Solder Tail - 28-Pin 0.3"

PRT-07942
0.95
Favorited Favorite 4
SparkFun Solder-able Breadboard

PRT-12070
4.95
12
Favorited Favorite 21
SparkFun Large Digit Driver

WIG-13279
6.95
1
Favorited Favorite 9
SparkFun Roshamglo Badge Kit

KIT-14130
12.95
Favorited Favorite 1
Stackable Header - 3 Pin (Female, 0.1")

PRT-13875
0.5
Favorited Favorite 3
Hakko FX-901 Cordless Soldering Iron

TOL-13151
34.9500 24.95
23
Favorited Favorite 34
Soldering Iron Stand

TOL-09477
5.95
3
Favorited Favorite 12
Soldering Iron - 30W (US, 110V)

TOL-09507
9.95
6
Favorited Favorite 14
Soldering Iron - 30W (EU, 230VAC)

TOL-11650
9.95
1
Favorited Favorite 6
Soldering Tip - Hakko - Chisel (T18-D16)

TOL-10720
7.95
Favorited Favorite 6
Soldering Tip - Hakko - Conical (T18-B)

TOL-10721
7.95
2
Favorited Favorite 7
Soldering Tip - Plug Type - Conical 1/64"

TOL-09538
3.95
Favorited Favorite 2
Soldering Tip - Hakko - 3mm Bevel (T18-C3)

TOL-10719
7.95
1
Favorited Favorite 7
Diagonal Cutters

TOL-08794
1.95
2
Favorited Favorite 5