SparkFun USB-C Host Shield
DEV-21247

SparkFun USB-C Host Shield

SKU: DEV-21247

The SparkFun USB Host Shield contains all of the digital logic and analog circuitry necessary to implement a USB peripheral/host controller with Arduino.

$40.95
In stock
SKU
DEV-21247
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun USB-C Host Shield contains all of the digital logic and analog circuitry necessary to implement a USB peripheral/host controller with your Arduino. This means you could use your Arduino to interface with and control any USB 2.0 compatible device - thumb drives, digital cameras, BT dongles, and much more!

This version updates the USB Type-A connector to a USB-C connector and provides users with the option to power the shield from the 5V or VIN pins. The USB-C female connector also supplies 5V as any normal USB (downward facing) port would.

A four-wire serial interface is used to communicate with the host controller chip, so the shield connects the Arduino's hardware SPI pins (D10-13) to the MAX3421E. All SPI signals are sent through a hex converter to step them down to 3.3V.

Hookup Accessories

Features & Specs

MAX3421E USB Controller

  • Provides USB Host and Peripheral Functionality
  • USB 2.0 Specification: 12Mbps (full-speed)
  • Operating Voltage: 3.0 - 3.6V
  • Supply Current:
  • 45mA (max)
  • 8.7mA (idle)
  • 30 - 60µA (suspend)
  • SPI Clock Speed: 0 - 26MHz
  • Operating Temperature: -40 - +85°C

Arduino Shield

  • Arduino R3 Footprint
  • SPI Pins:
  • SCK: D13
  • POCI: D12
  • PICO: D11
  • CS: D10
  • INT: D9
  • GPX: D8
  • RST: D7
  • Reset Button (for Arduino Board)
  • Switches:
  • On/Off
  • Power Input: VIN or 5V
  • USB-C Female Connector
  • Configured for Host Applications
  • Supply Current:
  • Limited by Power Input
  • CC1 and CC2 (56kΩ pull-ups)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun USB-C Host Shield
SparkFun USB-C Host Shield
$40.95
DEV-21247
$40.95 retail price.

Available Discounts

  • $38.90 | 10+ units
  • $34.81 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing