We'd love to say our Thing Plus boards come in all shapes and size; but they don't. Instead they come in the same form factor all with different specifications and peripherals to meet a robust variety of needs.
See Thing Plus BoardsCommonly known as the Feather footprint, Thing Plus boards are 2.3" x .9" (58.42mm x 22.86mm). This small form factor is compatible with many of the shields on the market today.
Each one of our Thing Plus boards has a 3.3v Qwiic Connector to quickly interface development boards with sensors, LCDs, relays and more over I2C.
There's a Thing for everyone. From Raspberry Pi's new RP2040 to the trusty SAMD51, we have over a dozen options to choose from to fit the needs of your project.
Wireless | Frequency | Flash | RAM | Connector | Processor |
---|---|---|---|---|---|
WiFi, Bluetooth | 240 MHz | 128Mb/16MB (external) | 520kB SRAM | USB-C | Dual-core Tensilica LX6 |
Wireless | Frequency | Flash | RAM | Connector | Processor |
---|---|---|---|---|---|
WiFi, Bluetooth | 240 MHz | 128Mb/16MB (external) | 520kB SRAM | Micro-B USB | Dual-core Tensilica LX6 |
Wireless | Frequency | Flash | RAM | Connector | Processor |
---|---|---|---|---|---|
WiFi, Bluetooth | 240 MHz | 128Mb/16MB (external) | 520kB SRAM | Micro-B USB | Dual-core Tensilica LX6 |
Wireless | Frequency | Flash | RAM | Connector | Processor |
---|---|---|---|---|---|
WiFi | 240 MHz | 4MB embedded SPI | 320kB SRAM | USB-C | Xtensa® Single-Core 32-bit LX7 |
Wireless | Frequency | Flash | RAM | Connector | Processor |
---|---|---|---|---|---|
Bluetooth, LoRa | 96 MHz | 1MB on-chip | 384kB | USB-C | Ambiq Apollo3 |
Wireless | Frequency | Flash | RAM | Connector | Processor |
---|---|---|---|---|---|
Bluetooth | 48MHz (96 capable) | 1MB | 384kB RAM | USB-C | ARM Cortex-M4F |
Wireless | Frequency | Flash | RAM | Connector | Processor |
---|---|---|---|---|---|
133 MHz | 128Mb/16MB (external) | 264kB SRAM | USB-C | ARM Cortex-M0+ |
Wireless | Frequency | Flash | RAM | Connector | Processor |
---|---|---|---|---|---|
WiFi (IEEE 802.11b/g/n & 802.11s) | 240MHz | 4MB embedded SPI | 512kB SRAM | USB-C | ARM Cortex-M4F |
Wireless | Frequency | Flash | RAM | Connector | Processor |
---|---|---|---|---|---|
WiFi (2.4GHz / 5GHz) | Up to 200MHz | 32Mbit SPI | 512KB SRAM and 4MB PSRAM | USB-C | ARMv8-M, Cortex-M33 & Cortex-M23 |
Wireless | Frequency | Flash | RAM | Connector | Processor |
---|---|---|---|---|---|
CAT M1 LTE and NB-IoT Cellular | 133MHz | 1MB | 256kB RAM | USB-C | nRF9160 with ARM Cortex M33 |
Wireless | Frequency | Flash | RAM | Connector | Processor |
---|---|---|---|---|---|
168 MHz | 1MB | 192kB | USB-C | ARM Cortex-M4 |
Wireless | Frequency | Flash | RAM | Connector | Processor |
---|---|---|---|---|---|
120MHz | 1MB | 256kB SRAM | Micro-B USB | ARM Cortex-M4F |
Wireless | Frequency | Flash | RAM | Connector | Processor |
---|---|---|---|---|---|
150MHz | 1MB | 16KB SRAM | USB-C | SiFive Freedom E310 |
Wireless | Frequency | Flash | RAM | Connector | Processor |
---|---|---|---|---|---|
WiFi | 2.4 GHz | 1MB | 128kB | Micro-B USB | Silicon Labs EFR32MG SoC |
Wireless | Frequency | Flash | RAM | Connector | Processor |
---|---|---|---|---|---|
WiFi | 2.4 GHz | 1MB | 128kB | Micro-B USB | Silicon Labs EFR32MG SoC |
Wireless | Frequency | Flash | RAM | Connector | Processor |
---|---|---|---|---|---|
80MHz (MCU) |
16 megabit SPI NOR GigaDevice GD25Q16CEIGR |
512KB SRAM (MCU) 64Kb RAM (eFPGA) |
USB-C | Arm® Cortex®-M4F |
The SparkFun Qwiic Shield for Thing Plus makes it so you can use SparkFun's Qwiic Connect System with development boards that use the Feather footprint.
See the Qwiic Shield for Thing Plus