Triple Axis Accelerometer - ADXL335
COM-09265
Triple Axis Accelerometer - ADXL335
SKU: COM-09265
$14.95
Out of stock
SKU
COM-09265
Product Overview
The ADXL335 is a small, thin, low power, complete 3-axis MEMS accelerometer with signal conditioned voltage outputs. The product measures acceleration with a minimum full-scale range of ±3 g. It can measure the static acceleration of gravity in tilt-sensing
applications, as well as dynamic acceleration resulting from motion, shock, or vibration.
The user selects the bandwidth of the accelerometer using the CX, CY, and CZ capacitors at the XOUT, YOUT, and ZOUT pins. Bandwidths can be selected to suit the application.
Breakout board listed below.
Features:
- 1.8V- 3.6V single-supply operation
- Integrated X, Y, and Z axis accelerometer on a single chip
- X and Y axis has a 0.5Hz to 1600Hz bandwidth
- Z axis has a 0.5Hz to 550Hz bandwidth
- Hermetically sealed for temp and humidity resistance
- 10,000 g shock tolerant
- LFCSP_LQ Package
Dimensions: 4 x 4 x 1.45mm
Documents:
Hookup Accessories
Features & Specs
- 1.8V- 3.6V single-supply operation
- Integrated X, Y, and Z axis accelerometer on a single chip
- X and Y axis has a 0.5Hz to 1600Hz bandwidth
- Z axis has a 0.5Hz to 550Hz bandwidth
- Hermetically sealed for temp and humidity resistance
- 10,000 g shock tolerant
- LFCSP_LQ Package
- 4 x 4 x 1.45mm
Documentation
Customer Reviews

Triple Axis Accelerometer - ADXL335
$14.95
COM-09265
$14.95 retail price.
Available Discounts
- $14.20 | 25+ units
- $13.46 | 100+ units