samroesch

Member Since: January 2, 2010

Country: Canada

Profile

Websites

http://samroesch.blogspot.com/

  • Product WRL-08766 | about 4 years ago

    To get the 1 mile range, do I need one of these on each end, or can one be lower power?

  • News - BatchPCB Marketplace and … | about 4 years ago

    I third that, Canada would be nice.
    I don’t really understand how the free license for eagle works… Let’s say I make an open source design using eagle if someone uses my schematic to make their own circuit or PCB, can they go on to sell that PCB?
    If I open source my design (the part that eagle has it’s claim to I would think) so that anyone can make it using the process of their desire, I don’t know if it’s illegal to sell the physical device (PCB) that is made.
    Can you say: This costs $4 for the PCB material, $5 for assembly, and $0 for design using eagle, and get away with it?
    Do companies like adafruit and makerbot have to buy a license? Their stuff is all open source.

  • Tutorial - Beginning Embedded Electronics - 10 | about 4 years ago

    When you talk about 8mil stuff for the silkscreen, and it being 0.008" Do you not in fact mean 8thou? I’m no EE, I’m in mech eng, but when I talk to the machinists about something that’s 0.005" for example, I would say “5 thou"
    Great tutorial, thanks!

  • Tutorial - Beginning Embedded Electronics - 9 | about 4 years ago

    I only just discovered these now- so useful! SFE rock.

No public wish lists :(