huskerEE

Member Since: February 3, 2006

Country: United States

  • Product PRT-10470 | about 3 years ago

    Just wondering how stable the 11.1V is. I’m considering using this to power your 12V EL wire power inverter for my costume for Halloween. I’m a little weary tho, because the inverter data sheet says 11V min. So I’m wondering if it would be safe trying to power it and say 50 ft of wire.

  • Product PGM-07834 | about 4 years ago

    Amazing tool! I had this tool for a while and it works amazing! I highly recommend it. Question Do you guys know where one could find the serial port drivers for this device? I recently upgraded to Win7 and i lost my included CD with the device i got the JTAG portion working but can’t seem to find the serial drivers.

No public wish lists :(