Diego Herranz

Member Since: January 5, 2010

Country: United States

  • Product PRT-08484 | about 3 years ago

    I think the same!
    Each battery can deliver 2C=4A. There are three of them in parallel so 3x4A=12A.
    Charging can be done up to 1C, with three of them 3x1C = 6A. So you can’t charge them at maximum rate either.
    Why that tiny connector? Can cable handle 12 A?
    Is it easy to change it?
    Thank you very much.

No public wish lists :(