scampa

Member Since: January 5, 2010

Country: United States

  • Product KIT-10935 | about a year ago

    I finally built this kit and its just not working for me… I checked to see if I get 5v at the wire holes, and I do….

    Is there something else I can try?

    I’ll admit this was a bit challenging for me but I think I made all the connections….HELP!

  • News - Your December Caption Con… | about 2 years ago

    No matter how you look at it, you may have four but mine is BIGGER!

  • Product COM-09482 | about 4 years ago

    I just realized the Max7219 work with a common cathode..not the common anode of this display :-(
    ..but at least I answered my own question! :-)

  • Product WRL-08691 | about 4 years ago

    Can someone tell me if I were to combine a lower 2mW with a 50mW Xbee the sort of range I could expect? (sorry Im a newb!)
    thx!

  • Product COM-09482 | about 4 years ago

    Has anyone ever used this with the Max7219 chip and an Arduino? I’m trying to get this to work using the LedControl-library but am having problems. I’m not really sure where to start!!
    thanks!

No public wish lists :(