vogtr

Member Since: January 5, 2010

Country: United States

  • News - Using a Magnetic Card Rea… | about 4 years ago

    ahhh these tutorials make me want to spend money! I don’t know the last computer I’ve owned that has a PS/2 connector on it… Too bad it’s such a hassle to power the Reader/Writer. It would be a heck of a lot easier if the that bulky thing could just plug in to a wall socket!

  • News - So You Want To Work At Sp… | about 4 years ago

    Not if I beat you to it! I’ll work for pennies if it gets me out of this soul-sucking job I’m in now…

  • Product DEV-09534 | about 4 years ago

    It looks like this draws up to 45 mA when sound is playing. I believe the duemilanove can only supply up to 40 mA through the 3.3V pin. Has anybody tried powering this directly from an Arduino?

No public wish lists :(