TelsaDude89

Member Since: January 6, 2010

Country: United States

  • News - Christmas Candy Giveaway … | about 4 months ago

    I like the modesty at the end “or even bleed into tomorrow”…I think we all know it won’t bleed in to tomorrow.

  • Product WRL-11777 | about 8 months ago

    Can you connect an LCD to it to display the song info?

  • News - How to Build a Building | last year

    From an electronics standpoint, what a useless article. But from a long time customer standpoint, what an amazing article to read. This is why I can never see myself not as a Sparkfun customer, the closeness you make me feel as a member of the Sparkfun family member and the transparency from a company is so refreshing and makes me glued to the jobs page, hoping to see an opening for another electrical engineer.

  • News - Taking the high road | about 2 years ago

    As a member from one of the schools that was there, Sparkfun has absolutely played a large role in developing our nanosatellite. http://www.facebook.com/UBGLADOS

  • News - Aaron's High Altitude Bal… | about 2 years ago

    I was actually in Boulder at the end of June for a balloon launch as part of the student hands on training for a nanosatellite competition that’s sponsored by the AFRL. We had two cameras in it and here’s a video of our launch: http://www.youtube.com/watch?v=EjrHHYZ51WY&feature=plcp

    we reached a little over 85,000 ft, which is a huge thanks to Sparkfun because we got our Arduino, SD Shield, GPS shield, and temperature sensors from here.

  • Product GPS-00465 | about 2 years ago

    does anyone know what the maximum altitude is for this receiver?

  • Product TOL-10617 | about 2 years ago

    Digikey and Mouser no longer stock the MAX17043G+U, is there a good replacement IC I can use?

  • Product TOL-10806 | about 2 years ago

    I bought the 1102CAL (same scope wider screen :]) does anyone know if you can display measurements like Vpp, Freq, duty cyle, ect. on it or do I really need to go to the menu just to look it up?

  • Product TOL-10806 | about 3 years ago

    I can’t believe it’s that cheap! For the last couple months I’ve been thinking about getting a Rigol 50MHz scope and using the hack (if it even works any more after the software patch) to unlock it to 100MHz.

No public wish lists :(