Manu12

Member Since: January 7, 2010

Country: France

Profile

Spoken Languages

english, french

Programming Languages

C

Interests

microcontrollers

  • Product DEV-10711 | about 2 years ago

    According to tps61200 datasheet, the max current we can source from it is “600 mA Output Current at 5 V (VIN ≥ 3 V)”. Is it possible to improve this max current? Thanks.

  • Product SEN-10126 | about 2 years ago

    After some tries, it worked on a 3.3V system. No need logic level converters. Make sure the reset pin of the SM130 is set to 0! Otherwise, the module stay in reset state.

  • Product SEN-10126 | about 2 years ago

    Hello, I used this RFID module with the RFID shield on my Arduino and it works perfectly. Now, I’d like to use it an a custom board which is 3.3V. My first intention is to use logic levell converters, but if I could save this parts, it would be great. Does anybody tried to use this module on 3.3V voltage? Thanks,

No public wish lists :(