Member #110607

Member Since: January 7, 2010

Country: United States

Profile

Spoken Languages

french english

  • Product DEV-08164 | about 3 years ago

    solution here :
    http://arduino.cc/forum/index.php/topic,53555.0.html

  • Product DEV-08164 | about 3 years ago

    I have juste received this arduino mini.
    !!!!!!!!It uses ATmeg328(not at168)!!!!!!!!!!!!. I’m not able to program it with the miniUSB DEV-08165 and arduino software.
    BoardMini with AT328 SParkfun and bootloader:LED on pin 13 flash sending on “Eror on Pin 2-3” at 38400 bauds.
    Board USB-to TTL : Sparkfun, here DEV-08165
    Software arduino 0022. I choose many different board in menu board configuration. I add a 100nF from miniboard reset PIN to USB TTL adaptater pin “DTR” :no sucess, no upload.
    I’m not able to have more than “upload starting"
    Please, what is the exact programming configuration hard and soft ?
    These arduino with 328 is closed to the Pro Mini 328 5V setting. I'have try It with same schematic and reset feature on DTR : no result.
    Next step : change the bootloader . I’m waiting a tinyUsb for that…

No public wish lists :(