DrLuke

Member Since: January 7, 2010

Country: United States

Profile

Spoken Languages

German, English

Programming Languages

C, C++, Lua, Delphi

  • Product SEN-08668 | about a year ago

    I honestly don’t know what hell is wrong with you guys, the datasheet seems relatively clear to me. The registers aren’t really explained anywhere, but there’s a pin out and a timing diagram. I am going to give this a shot.

  • News - March Caption Contest | about 2 years ago

    It’s so easy, even dogs can use it!

  • Product SEN-09810 | about 3 years ago

    I don’t understand why Sparkfun hooked up the i2c lines to 1.8V as the datasheet clearly states it can be VDD + 0.1V, so it could easily be run at 3.3V

  • Product COM-00733 | about 3 years ago

    Hey guys, I wrote an article for www.bildr.org that explains the shift register with some wicked analogies! It comes with Arduino and AVR example code, too!
    http://bildr.org/2011/02/74hc595/

  • Product SEN-10121 | about 3 years ago

    You could cut the trace and solder the contact by yourself. But that is very very hard. Basically you won’t be able to do it.

No public wish lists :(