avatar

Utoxin

Member Since: January 7, 2010

Country: United States

Profile

Role

Owner (Kydance) Software Architect (Marketecture)

Organizations

Kydance Hosting & Consulting, Inc. Marketecture, Inc.

Spoken Languages

English

Programming Languages

PHP, Perl, JavaScript

Associations

ARRL, NRA

  • Product PRT-10007 | about 2 years ago

    Quick tip to make installing them very easy. If you have another shield, like the Ethershield, place these on the bottom of the other shield’s pins (as if the other shield was plugged into the shield you’re installing these pins on.)

    Then, put the pins through the holes on the shield, turn it upside down, and solder away. The headers will be held securely in the proper position the entire time.

  • News - Another Enthralling New P… | about 3 years ago

    You added a PCB clamp for my birthday! You do love me!

  • Product COM-10169 | about 3 years ago

    According to the description, no. It just stores its serial number, and that’s it.

  • News - Gravatar! | about 3 years ago

    YAY Gravatar!

  • Product RTL-09876 | about 3 years ago

    The picture of the back of the packaging doesn’t agree with the front. On the back, it shows a board with a barrel jack /and/ a USB port. The pictures showing the board itself show just a USB port. Which is correct?

  • Product TOL-00085 | about 3 years ago

    Both. It alternates between them.

  • Product TOL-00085 | about 3 years ago

    Got mine yesterday, and put together the capacitance meter kit in an hour or so. The soldering station impressed me greatly, starting from when I turned it on to when I was done.
    I set it up, and turned it on, then when to grab my supplies and tools. Before I had even started picking stuff up off the shelf a few feet away, it beeped, saying it had reached 350 degrees. Shockingly fast warmup. And it did a flawless job on the rest of the project.
    The handle never so much as warmed up, and it’s nice and light and easy to use. The cord back to the base is just the right stiffness, so that it doesn’t tangle up with itself, and yet it moves easily out of the way, without tugging on the handle.
    SO very very glad I got this. Only need a few more tools now, and I’ll have a great workbench.

  • News - Free Day Recap Video | about 3 years ago

    It was down multiple times. I’m SO glad I wasn’t working for SFE IT that day. :)

  • Product WRL-10393 | about 3 years ago

    Open-air transmission can go significantly further than the normal ‘max’, especially in good conditions, which is probably what’s going on there. I certainly wouldn’t rely on that sort of range, unless you have lots of control over the conditions it will be used under.

  • News - AVC 2011!!! | about 3 years ago

    Just program your autonomous vehicle to find it’s way to HQ and enter itself in the competition. Problem solved.

Name Pieces Total
utoxin's wishlist
2 54.9