Royly

Member Since: January 12, 2010

Country: United Kingdom

Profile

Websites

www.proto-pic.co.uk

  • News - Your SparkFun January Cap… | about 3 months ago

    Kev Misread the notice board and saw the word ‘Actobotics’ thinking it was ‘Acrobatics’ … . . Oh well …

  • Product COM-10438 | about 3 months ago

    Does anyone Know how to set the baud rate on these?

  • Product COM-11821 | about 9 months ago

    Proto-PIC (that’s us) stock them http://proto-pic.co.uk/ws2812-5050-rgb-led-with-integrated-driver-chip-10-pack/

  • Product BOB-10680 | about 3 years ago

    We have been doing a similar breakout board for the TPIC6B595 Shift Register 8-bit High Power IC. Its a bit more expensive because of the higher cost of the device but it is a great way of driving high power devices whilst just using up 3 pins on the Arduino. It also comes with the pin headers, a dip socket (incase you blow the chip) and a decoupling cap as standard.
    http://proto-pic.co.uk/products/Shifter-kit-v1.1.html

  • Product SEN-10245 | about 3 years ago

    Hi we’ve made a Video blog post with an example schematic for those who are having issues getting these to work:
    http://protopicelectronics.wordpress.com/?p=39&preview=true
    Cheers!

  • Product COM-08530 | about 3 years ago

    Here is a shifter breakout board that can drive these displays easily http://proto-pic.co.uk/products/Shifter-kit-v1.1.html
    There is example arduino code and simple library files too.

No public wish lists :(