Member #115633

Member Since: January 17, 2010

Country: United States

  • [1] The listed equation: 2 * (500 x 10-6) = 0.1 got totally messed up somewhere. It should be: 2 * (500 * 10^-6) = 0.1% (but the parentheses aren't needed). [2] While the Wheatstone Voltage equation ( Vout = [(R3/(R3+R4) - R2/(R1+R2))]*Vin ) would need Ohm's Law to convert between resistance, current, and Voltage units, the equation is really derived using Kirchhoff's Circuit Law that allows one to calculate the resultant output Voltage. [3] Note that the convention for honoring all the great scientists whose names are used for various technical terms is to capitalize the term or reference: e.g. Ohm, Kirchhoff, Wheatstone, Ampere, Volt/Voltage (for Voltaire), Seimen, Henry, Newton, Pascal, etc.

  • I thought the same thing. Even though older electrolytics were not made as poorly as many are today, even the best older ones aged as their seals were not 100% perfect (what is?). That's my biggest fear about turning on my 30 year old, 400 Watt Kenwood tuner/amp that's been "silent" for about 20 years! It may be a boat anchor at close to 40 pounds in weight (transformers are heavy), but it had really sweet lows and was quiet as a mouse (no rumble/hum/hiss).

    Just added that to my bucket list along with dusting off my LP collection and getting my old Panasonic Direct Drive phonograph running too.

  • Why are the magnetic and accel/gyro sets of axis references not in sync? Is this intentional (or typical)? I guess SW can "fix" that without a problem.

  • I did a preliminary test using my Nexus 7 tablet with an app to capture accelerometer data. I had the screen facing up and tapped on the screen. There were significant jumps in values (possibly implying my assumption below that common mode noise is filtered to be less than ideal). So this scheme seems workable. But there are some issues remaining: [1] using FIR/IIR or even DFT/FFT filtering is out of the question, since the data sampling is not truly periodic. The closest thing to use for aperiodic data is something called a periodogram, that is not really useful for harmonic analysis. [2] The "notes" state that sampling is approximately every 2 ms, but does not state what the accelerometer's registers are setting (e.g. are they at defaults?). Register settings also affect whether or not the chip uses internal high-pass filtering (to eliminate DC offset) and some other issues. [3] From my data (before I looked at Nate's data) it looked like I could "see" my knocks and reminded me of a nonlinear "threshold" filter I did for work. The Nexus data was sampled every 5 ms (vs. Nate's 2ms) and I could see each knock as "damped ringing" of the MEMS accelerometer data with about a 10-20 sample duration. I need to compare against Nate's data to see if it too "rings" and with what periodicity (preliminary answer is it rings with a period of about 50-100 samples).

    I'll get back (soon?) with an update soon.

  • So this setup is really a "knock" sensor. If the accelerometer were IN the bag, then it would be a punch sensor. Most accelerometers are designed to reject mechanically coupled noise, so what this is trying to do is measure the ineffectiveness of the manufacturer's mechanical isolation (which could be digital if there was another knock sensor onboard to do common-mode rejection).

    I think a microphone is a better sensor for this application. Maybe one of your MEMS microphones.

  • Observations: [1] A more literal translation is: "Is my elevator here yet?" Yours would translate to: "Wo ist mein Aufzug?" https://translate.google.com/?hl=en&authuser=0#auto/en/Wo%20ist%20mein%20Aufzug [2] Since it works in the elevator, THAT elevator is not a (good) Faraday cage.

  • I just got one of these. I wanted to add the "optional" on-board 23LC1024 SPI SRAM, but I can't seem to find out whether the board footprint is SOIC or TSSOP. Which is it? The pjrc web site didn't have anything useful either. I guess I could order both types, but that sucks.

  • What do you mean by "three pairs of items"? I see only single pairs (two of 1 or 1 with 2).

    That's got to be an "oops".

  • So where are the accuracy specs? Someone still working on that?

  • Your GitHub link for bus pirate is dead.

No public wish lists :(