Neuralian

Member Since: January 29, 2010

Country: New Zealand

  • Product SEN-11486 | about a year ago

    Pansenti over at

    http://pansenti.wordpress.com/2013/03/06/an-arduino-driver-for-the-invensense-mpu-9150-what-fun/

    says they have an Arduino driver for the 9150 that they will consider making available to the Sparkfun community “if there is enough interest”. I suggest that you wander over that way and express interest.

  • Product DEV-11055 | about 2 years ago

    Can anybody give me some advice about what GPS units work/are best to use with this board?

  • Product COM-09259 | about 3 years ago

    I found the same. I got it working by following bmk’s advice above. ie the triac gate needs to be switched HIGH and LOW to make the wire flash.

  • Product COM-09259 | about 3 years ago

    Am I understanding this right? If I plug a USB connector into my Arduino board to program it, this puts 5V onto the input of the 3V inverter that Sparkfun sells to go with this sheild, and I will fry the inverter? I checked, without the inverter connected, and sure enough there’s 5V on the 3V connector. I am being cautious for now, taking the sheild off to reprogram the Arduino, but I really can’t believe that Sparkfun would supply components that will destroy each other in this way. What a pain to have to unplug-replug every time I want to reprogram the chip (I’m making an animated bug with EL wire). Please tell me its OK to plug in the USB and program/test without disconnecting the sheild.

No public wish lists :(