Mich

Member Since: February 1, 2010

Country: United States

  • Product PRT-08290 | about 4 years ago

    What if I want more than 300mA?
    Is the chip limiting it? What is its reference number?
    I would like to use the 6Ah Sparkfun battery running at 3.7V and would like 5V and 500mA as an output (USB voltage). Do you think it is going to work?
    Thanks,
    Mike

No public wish lists :(