Watchtower

Member Since: February 2, 2010

Country: United States

  • News - The Mystery Tube and a Su… | about 4 years ago

    It is a product carried by Trademark Global. The “Trademark Global 80-4093 Temperature Controlled LED Shower Head Light, the Temperature Controlled LED Shower Head Light with hot, warm, cold water detection colors. The LEDs change with the temperature of the water to show you the exactly what to expect before you jump in. The LEDs will even flash red if the temperature is too hot, above 114.8 degrees Fahrenheit, to warn you of a potential burn. Features include: No battery is needed! Dimensions: 2.25 x 3.125 x 8.125 inches Durable chrome and plastic construction When water flows through, the LED will light instantly and automatically This item will change its color by detecting water temperature When the water temperature is less than 89.6 degrees Fahrenheitnbsp; (32 degrees Celsius) the green color will show automatically When the water temperature is between 91.4-105.8 degrees Fahrenheit.”

No public wish lists :(