Member #119247

Member Since: February 8, 2010

Country: United States

  • Product DEV-10999 | last year

    On the atmel datasheet(p388 fig 30.5) for the 32U4 MCU it is written that @3.6V 8Mhz the power consumption should be 5mA however when i measure it (basic code no I/O) it is 12mA. What can explain this big difference ? Thanks

  • Product PRT-10206 | about a year ago

    Hi, is this part included in the sparkfun eagle library ? which reference ?

    Thanks

  • Product WRL-09434 | about 3 years ago

    Hi , I just recieved this module and unfortunately I still have the same error in the arduino/procesing console :
    java.io.IOException: No error in nativeDrain
    at gnu.io.RXTXPort.nativeDrain(Native Method)
    Does anyone got the same problem ?
    Best
    Ke20

No public wish lists :(