×

SparkFun Electronics will be closed in observance of memorial day on Monday, May 29th. We will resume normal business hours on Tuesday, May 30th. Any orders placed after 2pm Mountain Time on Friday, May 26th will process and ship out on Tuesday, May 30th.

nnico

Member Since: February 15, 2010

Country: United States

  • Hi
    Impossible for me to flash the sample code to the device :
    - I did a backup of the orginal flash in the device
    - I try to program the device doing this :
    1/ unpack the 16 MHz version code http://www.sparkfun.com/datasheets/Sensors/IMU/9DOF-v11_firmware.zip
    2/ replace main.c by the 8 MHz version provided above
    3/ make
    4/ Program the device : avrdude -F -p m328p -P /dev/ttyUSB0 -c arduino -b 19200 -U flash:w:main.hex
    Step 1/ and 2/ are needed because the complete source code of the 8MHz version is not provided but only the main.c (why ???)
    –> After the device is not working anymore. I have tried to modified the code to only make the LED blinking and it works.
    Function i2Cinit seems to lock the device
    - When I flash back the orginal hex, the device works.
    Any idea ?
    Anyone succeed any re-compiling the provided source ?
    Thanks
    Nicolas

No public wish lists :(