3000farad

Member Since: February 15, 2010

Country: United States

Profile

Bio

About once a year, I catch the DIY electronics bug. The next two weeks are filled with amazing fun and awesome projects. Then school gets in the way and there’s another year of boring usualness ahead.

Organizations

2B Technologies - PHP and database work for the Global Ozone Project

Websites

http://www.3000farad.com/

  • Product KIT-09612 | about 4 years ago

    It cuts out at 20% power on the board when the iPod is around 50%. The board is being powered by 18v, so I don’t think I’m passing any voltage limits. The peak light is going off, however. Does this mean I’m trying to have it output more than it can?

  • News - Antimov Competition | about 4 years ago

    This sounds like LOADS of fun. Time for brainstorming…

  • Product COM-00733 | about 4 years ago

    I got one of these and it was defective. There was a resistance of 1.5 ohms (yes, I was reading the meter right. It was not megaohms or anything) across the power pins, so it would just cause a ground short.

  • Product PRT-00119 | about 4 years ago

    They do. Do a search for “power” and you’ll see a whole bunch of wall warts at various voltages.

  • News - And In Other News | about 4 years ago

    Well if it isn’t @internalDrive (and nice idea too lol)…

  • Product KIT-09612 | about 4 years ago

    Okay, I feel like a really big noob, but I have a question.
    I have the inputs hooked up to my iPod and the outputs hooked up to some H100w speakers at 4 ohms. It seems to work when the pots are low, but at about 20% power the sound cuts out and the speakers just start beeping a low tone. The peak light does the same. Could this be because the outputs are coupling with the inputs? I read on W'pedia this could turn an amplifier into an oscillator.
    Can anyone help me out?

No public wish lists :(