Member #121090

Member Since: February 18, 2010

Country: United States

  • Product SEN-09075 | about 2 years ago

    Can you provide a link to an example you’re talking about Mark D. ? thanks!

  • Product SEN-08679 | about 2 years ago

    I’m also having the floating problem on this SoftPot. I am simply using it as a position sensing device to know where my finger is pressing on it across from left to right. When I add a resistor in between the center pin and analog pin on the arduino mega, I get a ‘exponential’ type reading across the potentiometer. I still get the sporadic reading every once in a while, too, so the pulldown resistor does not seem to be working for my purpose. Any ideas? Much appreciated!

  • Product SEN-09417 | about 2 years ago

    I’m trying to build a set of 30 (different ID’s) blocks that communicate with another when sat side by side (each block is approx 30mm cube). My idea is to have a sensor in each block so it knows when it is sat beside the other, communicate with each other, and know which blocks are on each side (left and right on table). Then do something. Are there any RFIDs/sensors that will work for this so that I don’t have to have a reader at one end of the string of blocks? Thank you!

No public wish lists :(