×

Our Technical Support team will be out of the office on Wednesday, April 23 starting at 12pm. Tech Support will reopen with normal hours on Thursday, April 24 at 9am. Thank you

billbaitsg

Member Since: February 20, 2010

Country: United States

Profile

Role

Student

Spoken Languages

English, Mandarin

Programming Languages

C, Python, VHDL

Universities

Purdue Electrical and Computer Engineering Technology

Websites

billbai.com

  • Product COM-09765 | about 3 years ago

    yes, you can reprogram it. i messed up the program on mine (probably ESD) and i reprogrammed it using my AVR pocket programmer and the source code provided.

  • Product BOK-09458 | about 3 years ago

    i like how this item is RoHS compliant.

  • Product COM-09765 | about 3 years ago

    I wonder if the SPI pins and the reset are connected to the corresponding pins on the ATMega 328? If they are, then couldnt the chip be reprogrammed via ISP?<br />
    <br />
    This would allow an update of the firmware and the loading of some custom character and such.

  • Product COM-09765 | about 3 years ago

    It’s 0.4150" deep from the face of the LED’s to the top of the capacitor on the back. <br />
    <br />
    It’s .3500" from the face of the LED’s to the back of the PCB.<br />
    <br />
    And it’s .3865" from the face of the LED’s to the top of the ATMega328.

  • Product PGM-09825 | about 3 years ago

    any AVR microcontroller with a In Circuit System Programmer (ICSP) or In System Programmer (ISP) port can be programmed with this.<br />
    <br />
    iirc, every AVR has this funtionality.

No public wish lists :(