mech_engineer

Member Since: February 27, 2010

Country: United States

  • Product DEV-11589 | about a year ago

    Adafruit had them in stock, they’re gone now. I’d assume Sparkfun would have them soon.

  • News - SparkFun Gets a Subpoena | about 2 years ago

    I’m sure if you guys were a billion dollar company you would’ve of dragged them through court and made them limit their request too one persons order. Not quite their yet though, that said I think it’s great what you did do and I’m appreciate your efforts. Thank you. It’s a shame that some people always ruin the fun for everyone else.

  • Product WRL-11048 | about 2 years ago

    Has anyone ever used these with a Ubiquiti PicoStation M2HP (or NanoStation Loco M2)? It works great with my ASUS, but I’m thinking about setting up WiFi to cover an acre in which case I’ll probably go all Ubiquiti.

    Update, for anyone looking at Ubiquitis products: PicoStation M2HP came a week ago, finally got a chance to test the 2 together and didn’t have a problem. I don’t know how strong of signal the RN-XV sees but the PicoStation sees -52dBm from the RN-XV and it’s outside by the garden ~100 ft away with a little rubber duck antenna, so the RN-XV probably sees ~-40dBm. If I went with the NanoStation Loco it would be stronger due to the directional antenna but not as useful for multipoint. On a side note, Ubiquitis AirOS is amazing, AirView tool(spectrum analyzer) made it easy to find the least used channel and is more helpful than a standard site survey.

  • Product SEN-09694 | about 4 years ago

    @ scoopjones, use this example code, http://mitat.tuu.fi/?p=78, from Finnishguy. It works perfect, I’ve been meaning to turn it into a library just haven’t gotten around to it yet, I’ll post something when I do, hope it helps

  • Product SEN-09694 | about 4 years ago

    I’ve followed the spec sheet powering it at 3.3V and haven’t had a problem, it’s worked perfect and readings are comparable if not the same as the local weather.

  • Product WRL-10004 | about 4 years ago

    The price went back up to $50, are you going back to the G instead of C version? I’d rather through it in a order from SFE instead of Digi,etc.Just looking for some clarity on this.Thanks for any info ahead of time.

  • Product LCD-08537 | about 4 years ago

    just saw one of these on eBay, put a bid in so far im winning at $0.99. if anyone wants to go against me here’s the link http://cgi.ebay.com/ws/eBayISAPI.dll?ViewItem&item=280513717483&ssPageName=STRK

No public wish lists :(