Zom-B

Member Since: March 8, 2010

Country: United States

  • Product PRT-10130 | about 3 years ago

    looool
    I bought one if these and it wasn’t reversed. Tanks for your double fail, Sparkfun.

  • Product LCD-10343 | about 3 years ago

    I’ll just but this for the display and the USb converter. Buying those separately will cost you $57,90 vs. $49.95 that this kit costs.

  • Product PRT-00117 | about 3 years ago

    How many of these strips do you get for $2.95 ?
    I’m asking because if it is just one strip, then it’s a rip-off. I can a bag of 25 of these strips for $10 somewhere else (not in USA btw).

  • News - Free Day is January 13th,… | about 3 years ago

    Fail @ camera crew @ 0:29 in the movie

  • Product LCD-10090 | about 3 years ago

    According to the 4D site, a big Yes. I can’t wait to get my hands on this. One critical thing that is missing though imo is a real-time clock.

  • Product LCD-10090 | about 3 years ago

    Am I right that by removing and shorting the reverse-polarity protection diode from VIN, it van operate from a Li-ION battery? (like PRT-00731)<br />

  • Product PRT-08722 | about 4 years ago

    Is my board faulty? I can’t even draw 15mA from the 5V breakput pins.
    I’m powering via USB, all switches on, and no lipo battery (not needed for what I want). I connect a cicuit that’s supposed to draw 40mA at 5V and the 5V output drops to 2.8V and only 15mA flows.
    Is this normal and do I need a lipo battery for more current or is there something wrong?

  • Product COM-09117 | about 4 years ago

    Be warned! This one only has 12 steps per cycle instead of the usual 20.

No public wish lists :(