Gerpus

Member Since: March 8, 2010

Country: United States

  • Product WRL-10253 | about 2 years ago

    Answering my own question here. Please correct the product description. “26uA consumption while still being discoverable” is incorrect. I just got the following message from Roving Networks support:

    “The module is not discoverable in deep sleep. The module can be put in a mode that toggles between deep-sleep (26uA) and discoverable (35mA). The duty cycle can be adjusted to trade off visibility and power consumption. About 3mA average is typical with 260uA still giving reasonable (10 sec) visibility.”

    Best.

  • Product WRL-10253 | about 2 years ago

    Are you guys sure this module consumes 26 uA while still discoverable? I’m trying to figure out for how long will this module run on 2 AAA batteries (or one 3V coin battery) while only being discoverable (no communications or pairing necessary). My use case has to do with rf id only. I need an active tag visible from at least 10 meters by an Android mobile device. Thx!

  • Product SEN-09694 | about 3 years ago

    Can I use it as an altimeter? I need to open a parachute before my package crashes into the ground (need to interface it to an Arduino board)

  • Product SEN-09721 | about 3 years ago

    Can I use it as an altimeter? I need to open a parachute before my package crashes into the ground (need to interface it to an Arduino board)

  • Product DEV-09956 | about 3 years ago

    Can this one be easily interfaced to a BluetoothMate or similar? Can it be powered with a Lipo?

  • Product SEN-09623 | about 3 years ago

    I successfully flashed the part that comes with the ATmega 168 and I’m getting very inaccurate results (or so it seems). Can anybody check my story here?

No public wish lists :(