×

SparkFun will be closing early at 3:30 Friday 5/27 and remain closed Monday for Memorial Day (5/30). Orders placed after 2pm MT on Friday (5/27) will process and ship out on Tuesday (5/31).

JJA@UF

Member Since: March 8, 2010

Country: United States

Profile

Bio

Electrical Engineer

Role

Hardware and software design for research support.

Organizations

University of Florida

Programming Languages

LabVIEW

Universities

University of Florida

  • With no responses had to ‘do it myself’; looks like there’s not much activity on this item.
    The flashing status led indicates a fault condition; the most likely cause is a timeout of one of the three timers on the MCP7384xx chip. Based on the 0.1ufd timing capacitor used in this charger, these periods are:
    Preconditioning safety timer – 1 hour
    Fast charge safety timer – 1.5 hours
    Elapsed time termination timer – 3 hours.
    The upshot: if your battery is not fully charged in 1.5 hours of fast charge or 3 hours total (preconditioning + fast charge), the charger goes into fault condition (blinking status led) and stops charging.
    Some of the messages suggest using this charger for the 6 Ah LiPoly’s, but a fully discharged battery will take several (manual) resets of the charger to fully charge. Sparkfun finesses this point (by not mentioning it), but does list the 6 Ah battery in the Related Products section for the charger, and lists the charger under the battery. There should be a caveat!

  • During charging the status led frequently starts flashing and charging stops. Only reset is by power off/on.
    I see other comments about flashing status led, but no response from Sparkfun.
    Does anyone know why the status led flashes????

No public wish lists :(