×

SparkFun Electronics will be closed on July 3rd, 2015 in observance of Independence Day. Any orders placed after 2:00pm MT on July 2nd will be shipped out after the weekend. Thanks!

rbean

Member Since: March 14, 2010

Country: United States

  • You guys should stock a 5.5mm nutdriver for these nuts– local hardware stores in the US don’t always carry them (although I did find a 5.5mm socket at Sears). Also, I’d like to be able to get longer lengths, in single piece quantities.
    BTW this stuff isn’t meant to be a substitute for 80/20– it’s much smaller than anything 80/20 makes. Whether it’s better than Microrax or not depends on what you’re doing with it.

  • The datasheet is a little vague on some things, but it mentions two additional application notes:<br />
    <br />
    AN332: Si47xx Programming Guide<br />
    <br />
    AN383: Si47xx Antenna, Schematic, Layout, and Design Guidelines<br />
    <br />
    You should consider hosting copies of these along with the datasheet.<br />

  • Eagerly awaiting the breakout board. I was looking at this chip just a couple of days before you announced you were carrying it.
    This would be a good match for your PRT-09216 3.3v step-up board.

  • What is the reason for using pin 8 instead of pin 10? Is there some advantage to doing it that way?

  • I think the Mega uses different pins for SPI. You’ll need to make a different shield for that. There’s a protoshield for the Mega that has plenty of space on it.

No public wish lists :(