whispers

Member Since: March 16, 2010

Country: United States

  • Product DEV-09026 | about a year ago

    even cheaper than that now @ RS $20-24.00….and motorshields for $20.00 as well

    (not sure the quick price decrease? dropping line?)

  • Product PRT-00731 | about a year ago

    Can ‘we’ get a clear answer/link? What can be used to re-charge these Li-Po batteries??

    Specifically these 40mA Li-Po’s.. (and the 110mA ones too),… I read talk of chips…changing this or that..

    Is there a product sold that can re-charge these?
    If not…. should probably be noted..

    If the only way is to buy an existing product (ie: https://www.sparkfun.com/products/10401) and then altering it somehow,..then that also should be noted, with a clear diagram/outline/tutorial on exactly needs to be done..

    Just a simple product that ‘works’… to re-charge these and the 100mA ones)

    thanks

  • Product PRT-11316 | about a year ago

    Can ‘we’ get a clear answer/link? What can be used to re-charge these Li-Po batteries??

    Specifically these 40mA Li-Po’s.. (and the 110mA ones too),… I read talk of chips…changing this or that..

    Is there a product sold that can re-charge these?
    If not…. should probably be noted..

    If the only way is to buy an existing product (ie: https://www.sparkfun.com/products/10401) and then altering it somehow,..then that also should be noted, with a clear diagram/outline/tutorial on exactly needs to be done..

    Just a simple product that ‘works’… to re-charge these and the 100mA ones)

    thanks

  • Product DEV-11712 | about a year ago

    Thanks..

    (this is all new to me/out of my comfort zone for now still….but,..)

    Can you (anyone) explain how this works and for the PI or ODroidX (which also supports Ubuntu and Android) it does not?

    (again noob speaking here so this may be incorrect).. but I thought those other boards, while supporting Android/Ubuntu, needed an ARM based Flash Player plug-in? Is that not the case here for the pcDuino? (Im missing something here? a bridge why ones works and not the other?)

    to be clear.. I am NOT talking about being able to load a a web browser and use YouTube..

    Id like to be able to load/display/run a true .swf file (embedded into an HTML doc or not).. and have this also ‘use/communicate’ with a web cam hat is also hooked up to the pcDuino..

    (the flash code/document will handle all camera control..etc… if it works like a PC does)

    unfortunately.. most of my experience is with Windows and PC.. not hardware like this and Ubuntu/Android (so Im not fully aware of the limitations/restrictions I’ll be facing?)

    thanks!

  • Product DEV-11712 | about a year ago

    Can this run/play (Adobe) Flash files then? or does this suffer from same problem as DroidX and Pi…etc.. no ARM based Flash Player plug-in that ‘really’ works? (Please no bashing Flash… keep it to facts about getting it to run/work)

    I think some have gotten YouTube to work (hardly sums up Flash based apps/movies though)..but was slow?.. still not even sure if that worked.. just random comments on it.

    Id would be to have a web cam connected to this ‘board’.. run/play a flash file (locally?) that in turns plays/shows whatever the flash animation/movie does.. (along with turn on/use the Webcam…and put its flash animation over the web cam feed)

    on a PC this is a no brainer…. but un-clear about getting it to work of this hardware/board??

    Anybody got some ideas/suggestions?

    thanks!

  • News - Happy Free Day | about 3 years ago

    next time just give all 150k of your customers $1 buck.. and call it a day. Leave your servers alone!
    Not what I would call a victory in any sense of the word guys.

  • News - Happy Free Day | about 3 years ago

    pffft.. all day & 1 million F5’s.. for $10 bucks? I think you got an answer about your servers.. =(

No public wish lists :(