avatar

SiliconValet

Member Since: March 21, 2010

Country: United States

Profile

Role

CTO

  • Product COM-00107 | about 4 years ago

    AFAIK The difference in power entering and leaving these things is dissipated as heat. Most of these things can only dissipate so much (7805A maxes out at 2.7W) Which means that although you can feed them 25V, you limit the current you can pass through unless you’ve got some wacky cooling.

  • Product SEN-09768 | about 4 years ago

    ooooh, optical theremin?

  • Product DEV-09669 | about 4 years ago

    n/m about the 24v through the relay… misread the manual. Still hope to find the answer to the inductive vs resistive load.

  • Product DEV-09669 | about 4 years ago

    Can I run 24V 0.5A through the relay circuit? The manual seems to limit it to 9V, but the features above state 24V. I’d also like to use that 24V to drive a moderate torque motor, is the 5A rating enough to compensate for the inductive load?

  • Product LCD-00258 | about 4 years ago

    Anyone got advice on controlling multiple HD44780 LCDs with a single backpack? New to micros, can I just independently wire up the enable and add all the LCDS to a single “bus”?

No public wish lists :(