PdS

Member Since: March 25, 2010

Country: United States

  • Product SEN-10345 | about 9 months ago

    Quick “Hidden Gem” from the Data Sheet - Unlike many I2C devices, doing a multiple-byte read (e.g. to read all x,y,z values) does not automatically advance the register pointer, unless you set bit 7 in the register address. Reading 6 values from register 0x28 returns you the low order x-acceleration byte 6 times - reading 6 values from register 0xA8 will return the 3 axis 16 bit acceleration values.

  • Product DEV-10998 | about 2 years ago

    Whoa!!! These aren’t only analog inputs – A4 and A5 are used as SCL and SDA in the I2C Wire Library. Does this mean that the Pro Micro has NO WAY of supporting any kind of I2C interface? If so, then this is a reasonably serious limitation that should be pointed out on the product page!

  • News - New Product Friday: The P… | about 2 years ago

    Whoa!!! These aren’t only analog inputs - A4 and A5 are used as SCL and SDA in the I2C Wire Library. Does this mean that the Pro Micro has NO WAY of supporting any kind of I2C interface? If so, then this is a reasonably serious limitation that should be pointed out on the product page!

  • News - Team Space IL and the X P… | about 3 years ago

    If “Z” is followed by “AA” and “AB,” then a Saturn V first stage is an “AF”

  • News - Neat New Products | about 4 years ago

    Appears that Epson Toyocom is about to start production of a 6-axis MEMS Gyro/Accelerometer:
    http://www.epsontoyocom.co.jp/english/info/2010/0223.html

Name Pieces Total
XBee
6 157.7
OSFC Project
20 125.95
OSFC GPS+Telemetry
1 59.95
DIO-WatchDog
21 133.75