×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Member #1269586

Member Since: January 30, 2018

Country: United States

  • Does sparkfun plan to have any boards supporting both source and sink (i.e. Dual Role)? I'm looking for something like this (https://www.onsemi.com/pub/Collateral/EVBUM2559-D.PDF) but more compact.

  • !WARNING! It appears there is no over-discharge protection, or at least it is faulty on my boards, and I can't find any such documentation that it exists. The power LED on the BB shuts off when the battery goes below 2.4 V or so, but it was still draining at low current to the attached load when checked with a multimeter. I spotted this after the voltage had dropped to 1.8V on my 3.7 V LiPo! This can be quite dangerous! The simple TP4056 modules even have this feature (tested at 0.000 mA when I swapped it for the BB). I think this is very dangerous to advertise this the way it is, i.e. "handles everything related to battery charging". Maybe I misinterpreted this, but I think a lot of people are going to ruin their cells, if not worse with this lacking key battery management feature.

  • It varies quite a bit with the load and battery/input voltage conditions. Under high load and fully charged battery and wall supply, I've seen dips down to 2.2V at the output. I had a voltage regulator on the output that could handle down to 2.8V, and was unpleasantly surprised that the output voltage was not above the quoted 3.0V minimum. If you need a stead voltage at the output, make sure your boost converter can handle VERY low voltages (at least down to 2V if not lower).

No public wish lists :(