arduino1324

Member Since: March 28, 2010

Country: United States

  • Product WRL-08947 | about 3 years ago

    IKR !!!!

  • Product COM-10017 | about 3 years ago

    Oh yah, didn’t see that. (and yah i know what a common anode and cathode it btw) lol but thanks for pointing that out

  • Product COM-10438 | about 3 years ago

    http://www.walmart.com/search/search-ng.do?search_query=thermal+paper&ic=48_0&Find=Find&search_constraint=0

  • Product COM-10017 | about 3 years ago

    Buy them here you guys, you can save $35
    http://cgi.ebay.com/100-pcs-RGB-Diffused-Common-Anode-LED-Free-Resistors-/160539806009?pt=LH_DefaultDomain_0&hash=item2560eb0939#ht_2249wt_905

  • Product WRL-08947 | about 3 years ago

    ETA?

  • Product WRL-08947 | about 3 years ago

    OMG!!! NO!! why are they retired, i need these lol … how much longer until they are back into stock ……………..WHY is this happening to me lol

  • Product DEV-08165 | about 3 years ago

    you guys need to upload a different picture of the newer on, cause when i got mine it was a new version than the one in the picture.

  • Product PRT-00115 | about 4 years ago

    I really wish there were 4pin headers because i making a project using the arduino usb board to reprogram.
    This product is good if your willing to lose a pin for every cut you make. Since these headers have thin plastic gaps, you cut through another pin, making you lose a pin….other wise this is a great product!!!

  • Product COM-09420 | about 4 years ago

    i would recommend this product to everyone !!!
    it’s basically a 16MHz crystal with built in capacitors.
    i use this with my atmega328 and it works great!

  • Product DEV-09217 | about 4 years ago

    I when out and bought one of theses hardly knowing anything about it. When i got it in the mail i was so excited. I already had a programmer to program it. I wired it up and started basic programming. I was very happy to know that there were 12 Io pins a 6 pwm pins. Today i just figured out that there were 19 Io pins. I’m so happy with this product. I have been coding for about 1 year. I’m about fluent with the code. I also would rate this product 11/10 because of how easy it is to program. I’ve bough many of these and not one failed me !!!
    I love arduino SOOO much!!!
    i recommend this product to everyone

No public wish lists :(