avatar

craigdm

Member Since: April 5, 2010

Country: United States

  • News - Fluke, we love you but yo… | about a month ago

    Same here. A good friend of mine is a pediatrician in Uganda setting up an innovation space at MUST. I’m sure he could facilitate forwarding units on to others in need around the region as well. I know Sparkfun also has contacts in Uganda, but if you’d like to reach out to my guy, I can put you in touch and make things move swiftly.

    IF, of course, CBP allows you to ship the units somewhere other than from whence they came. For what it’s worth since they never technically entered the US, I don’t think anyone could claim you’re “exporting” them (trademarked or otherwise).

  • News - And In Other News | about 4 years ago

    10kV * 12,100A = 121MW

No public wish lists :(