×

SparkFun will be closed for Memorial Day (5/30). Orders placed after 2pm MT on Friday (5/27) will process and ship out on Tuesday (5/31).

Member #128962

Member Since: April 9, 2010

Country: United States

  • I found a short between the input and ground pins of the 7805 chip on the backside of the circuit board. I cut the short between the pins, and saw a significant improvement in the resistance measurements. I replaced the 7805 and all appears to be fine (at least the green power LED light operates) with the 9 VDC adapter input.
    Howard

  • My PicAxe Development board arrived today. When attempting to power the board, the supply voltage drops from 5 Volts to about 0.3 Volts. This happened when using the 3 “AA” battery set and using a 9 Volt regulated power supply. Measuring the resistance across the 5 Volt input pins on the board shows a resistance of 0.2 ohms with nothing connected to the board.
    Any suggestions?
    Thanks,
    Howard

No public wish lists :(