Jim Fouch

Member Since: December 29, 2006

Country: United States

  • Product PRT-11367 | about 2 years ago

    One thing they didn’t mention, is this size is great for making your own breadboard jumper wires. 22AWG is perfect for this. I bought some of this from a guy on eBay a few years ago, and have used it every since. Great to have around the shop.

  • Product COM-11218 | about 2 years ago

    Well I managed to fry two of these… I thought I could get away with wiring them in series using 12V. They ran for a few seconds and then will no longer work…. Well it was fun while it lasted.

    I would have thought two in series would pull about 6V each. I did have them hooked to a 25AMP powersupply and maybe at that voltage they were able to pull too much current.

    I think I will have to order a few more, they are too much fun not to have around to scare people with.

  • Product DEV-11055 | about 2 years ago

    I just received one of these, but Iím not very familiar with Arduino. I also have a TTL-232R-3v3 cable and have the unit running and can see that several values are being sent at 115,200 baud. I loaded the 1.9v into the Arduino IDE 1.0 but the code does not verify. What board definition do I use to download?

No public wish lists :(