James22

Member Since: April 17, 2010

Country: United States

  • Product PRT-00114 | about 3 years ago

    I received my board, soldered everything in about 30 minutes. Great little kit, however I had noticed after I soldered everything together that I had accidentally soldered the 390 ohm resistor where the 330 ohm should be and the 330 is at the 390 location on the board. Would this be a problem? or do I need to desolder these components?

  • Product PRT-00114 | about 3 years ago

    When will this be back in stock?

  • Product WRL-00158 | about 4 years ago

    I just bought this just a few minutes ago. It sounds perfect for my project. I am just wondering, since I don’t see any mounting holes on the module, what is the best way to mount it? I need to mount this in a small abs plastic enclosure.

No public wish lists :(