mjkuwp

Member Since: April 17, 2010

Country: United States

  • News - Does It Matter Which Brow… | about 5 months ago

    It has happened to me. Some old and slow-moving software was written for IE and only IE back in the day. At work you are stuck with those tools for the moment and so yes, this happens. For example, ADP suggests IE, FF or Safari, no mention of Chrome. It used to only work on IE but now I use it with Chrome.

  • News - July Caption Contest Winn… | about 10 months ago

    good, but I laughed the most at the one with the Yakov Smirnoff reference

  • News - July Caption Contest | about 10 months ago

    all right, the first person that falls asleep…

  • News - Simple Solar Power | last year

    Actually, technically it does work this way. A finite amount of energy or power causes the wind to flow. If there is sufficient drain on this the wind will slow. I don’t know about the relative magnitudes but wind turbines do subtract from the power of the wind.

  • News - Simple Solar Power | last year

    no, it will not : )

  • Product DEV-11401 | about 2 years ago

    I like this board and the Imp. I got it up and running in just a handful of hours. I had to cut the “CS” trace because that pin was already used by my system. I also cut the traces that were defaulted for software serial and solder-jumpered the UART 57 (pins 5 and 7) of the Electric Imp to the Arduino. I am using Leonardo boards so the hardware UART was available.

    I started with the code by Jim Lindblom and modified it slightly to work on my system.

    Now my Arduino-based testing machine is on the web. Awesome!

  • Product SEN-08753 | about 2 years ago

    I used this with the SEN-08554 IR receiver and with a Windows Media Center compatible remote. The combination works well so far in my tests. I have set the SIS-2 to discrete button mode so that I can use it to toggle power to my media center PC. I will use an Arduino board between them to handle the logic of commanding the power switch on the computer and to flash a LED to tell me the status of everything.

    The IR Receiver is optimized 38kHz and the WMC remotes are running at 36 kHz but this does not seem to be a problem so far.

    What I have working so far is that one remote control button will turn on the output regardless of how many times I press it. The other button will turn off the output regardless of how many times I press it.

    I hope this little bit of information may help others…

  • Product COM-10747 | about 3 years ago

    I wouldn’t think so. The linked data sheet states this:
    Operate times: 15 ms max actuate, 10 ms max release

  • News - A Young Engineer Visits S… | about 3 years ago

    Very nice work!

  • Product TOL-10388 | about 3 years ago

    I think the microSD is related because the NANO V2 uses one. The quad has 2MB internal storage but doesn’t seem to have microSD function.

No public wish lists :(