Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.
Member Since: March 10, 2018
Country: Canada
Product BOB-14558 about 2 years ago
what is the difference between this product and the DS3234? (other than Qwiic compatibility)
Product COM-12664 about 3 years ago
Dimensions:
Outer diameter: 44.5mm / 1.8"
Inner diameter: 31.7mm / 1.2"
Thickness: 6.7mm / 0.3"
Copied from manufacturers website
Product CAB-12016 about 3 years ago
+1
No public wish lists :(